Product B5143-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6901031- Metal coupling nut
- Protection class IP67
- Schraub‐/Klemmanschluss
- 4-pin
- metr. Screw-in thread M11 × 0.75
- Cable feedthrough 3.5…5.0 mm

General data
EAN | 4047101458268 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 12 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of pins | 4 |
Connection mode | Screw/clamp connection |
Screw-in thread | M11 × 0.75 |
Housing material | Plastic, PBT |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 3.5…5 mm |
Core cross-section/Clamping ability | 0.14…0.5 mm² |
Voltage | 30 V |
Current | 4 A |
Approvals | cULus recognized |