Product  HS5241-0

Field-Wireable Connector

Male Connector M8 × 1/Ø 8 mm, Angled

Order number: 6902830
    • Metal coupling nut
    • Protection class IP67
    • Penetration technology
    • 4-pin
    • M9.5 × 1 metric screw-in thread
#

General data

EAN 4047101496901
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 12 g

Technical Data

Application Signal
Connector A Male, M8 × 1, Angled
Number of pins 4
Connection mode Screw/clamp connection
Screw-in thread M9.5x1
Housing material Plastic, PA
Coupling nut/screw material Zinc-Aluminum, ZnAl, Nickel-plated
External diameter of the cable 4…5 mm
Core cross-section/Clamping ability 0.14…0.34 mm²
Current 4 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top