Product B4151-0/9
Field-Wireable Connector
7/8″ Female, Straight
Order number: 6904717- For use in DeviceNet™ and CANopen applications as well as for power supply
- Screw-clamp terminal
- Metal coupling nut
- UL approval
- 5-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458527 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Network protocol | DeviceNet, CANopen |
| Device type | Field-wireable connector |
| Approvals | cULus recognized |
Data Sheets
| German | 120 KB |
| English | 120 KB |
| French | 120 KB |
| Spanish | 120 KB |
| Czech | 120 KB |
| Dutch | 120 KB |
| Romanian | 120 KB |
| Russian | 860 KB |
| Polish | 121 KB |
| Chinese | 156 KB |
| Turkish | 121 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

