Product BS4151-0/11
Field-Wireable Connector
7/8″ Power
7/8″ Male, Straight
Order number: 6914507- Screw terminal connection
- 5-pin
- PG11 screw-in thread
- Cable feedthrough 8.0 … 10.0 mm
General data
EAN | 4047101496970 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 51 g |
Technical Data
Device type | Field-wireable connector |