Product RSSD-RJ45-441-2M/S2174
Industrial Ethernet Cable
Extension Cable
Order number: 6915781- Ethernet cable: 4‐pin, AWG 22<superscript/> / 7
- acc. to ISO/IEC 11801 CAT 5E
- Jacket material: PUR, color: green
- Shield: Aluminum foil, tinned copper braid
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- UL approval
- UV-resistant
- M12 male connector, straight, D-coded
- Cable length: 2.0 m

General data
| EAN | 4047106114817 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 154 g |
Technical Data
| Product series | BL67, TBEN-L |

