Product  RKH4.4-2-RSH4.4/TFG

Food & Beverage Hygienic, TPE

Extension Cable

Order number: 6933472
    • M12 female connector, straight, 4-pin
    • Stainless steel coupling nut/screw
    • M12 male connector, straight, 4-pin
    • Sheath material: TPE-O
    • Sheath color: light gray RAL 7035
    • Qualified for drag chain use
    • Resistant to chemicals an microbes
    • Weatherproof
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Flexible at low temperatures
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Gost, Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101335507
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 79 g

Technical Data

Application Washdown (F&B), Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight
Number of pins 4
Connector body Plastic, PP, Gray
Coupling nut/screw Stainless Steel, V4A
Connector B Male, M12 × 1, Straight
Number of Pins 4
Connector body Plastic, PP, Gray
Coupling nut/retaining screw Stainless Steel, V4A
Voltage 250 V
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 2.0 m
Cable jacket TPE-O, Gray
Number of Conductors 4
Protection class IP65, IP67, IP68, IP69

Mounting accessories

6936170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top