Product  BS82121-0/PG9

Field-Wireable Connector

Male Connector M12 × 1, Angled

Order number: 6936122
    • Metal coupling nut
    • UL approval
    • Solder connection
    • 12-pin
    • PG9 screw-in thread
    • Cable feedthrough 6.0…8.0 mm
#

General data

EAN 4047101459142
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 21 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Angled, A-coded
Number of pins 12
Connection mode Screw/clamp connection
Screw-in thread PG9
Housing material Plastic, PA
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 6…8 mm
Core cross-section/Clamping ability 0.14…0.25 mm²
Voltage 30 V
Current 2 A
Approvals cULus recognized

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top