Product KLR1
Accessories
Mounting Bracket
For Mounting INT Magnetic Field Sensors
Order number: 6970600- Mounting on round cylinders using tensioning straps (available separately)
- For various cylinder diameters
- Plastic bracket made of Trogamid
General data
EAN | 4047101114324 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 9 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
Construction size | 33 x 15 x 9 mm |
Housing material | Plastic, Trogamit |