Product RSA-7
Accessories
Inlay
For Hollow Shaft Encoders
Order number: 1544808- Inlay for hollow shaft encoders Ø 38 mm
- Insulating the encoder thermally and electrically
- Reducing the diameter of the hollow shaft to Ø 12 mm
- Material: plastic
- Temperature range -40…+115 °C
General data
EAN | 4047101259605 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90319000000 |
Country of origin | DE |
Weight | 43.25 g |
Technical Data
Accessory type | Inlay |
For use with | Encoders |
Housing material | Plastic |