Product TSS-3S-A-2/TXL
Superseal Connector
Connection Cable
Order number: 6936796- Superseal connector, female, straight, 3-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101432411 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 85444290900 | 
| Country of origin | DE | 
| Weight | 100 g | 
Technical Data
| Application | Mobile Equipment | 
| Design | Connection Cable | 
| Connector A | Female, Superseal, Straight | 
| Number of pins | 3 | 
| Connector body | Plastic, TPU, UL 94, Black | 
| Voltage | 24 V | 
| Current | 8 A | 
| Cable diameter | Ø 5.3 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PUR, Black | 
| Number of Conductors | 3 | 
| Protection class | IP67, IP69K | 


 
										 
										 
					
				 
					
				 
					
				