Product  FW-PRSPM0420-SA-S-0406

Field-Wireable Connector

Male Connector M8 × 1/Ø 8 mm, Straight

Order number: 100002295
    • A-coding
    • Metal retaining screw
    • Screw-clamp terminal
    • 4-pin
    • Cable feedthrough: 4.0…5.5 mm
    • Terminal capacity: 0.14…0.5 mm²
    • Approval: cULus
#

General data

EAN 4047101461152
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin SK
Weight 15 g

Technical Data

Application Signal
Connector A Male, M8 × 1, Straight
Number of pins 4
Connection mode Screw/clamp connection
Housing material Plastic, PA6 GF, UL 94
Coupling nut/screw material Brass, CuZn, Nickel-plated
External diameter of the cable 4…6 mm
Core cross-section/Clamping ability 0.14…0.5 mm²
Current 4 A
Approvals cULus

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top