Product NCLS-30-UN6X-H1141
Capacitive Limit Level Sensor
Order number: 100004249- Media-contacting detection of limit levels in tanks and pipes
- Detection of different substances (liquid, viscous, granular, powder form)
- Hygienic PEEK tip, CIP/SIP compatible
- EHEDG certified (with NCLS-WA1 process adapter)
- Highly visible ring LED
- 12…32 VDC, power consumption: typically 1 W, max. 3 W
- Two digital outputs, separately adjustable as NO/NC
- PNP, NPN or push-pull, switchable
- IO-Link for parameterization/process values
- Process connection G1/2" male thread, hygienic (in combination with TURCK adapters)
- 4-pin connector device, M12 × 1
General data
EAN | 4047101496741 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 146 g |
Technical Data
Function | Level detection |
Design | Threaded barrel |
Construction size | G 1/2″ |
Operating voltage | 12…32 VDC |
Output function | NO/NC, NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -10…+70 °C |
Protection class | IP67/IP69K |
Approvals | CE, EHEDG |
Data Sheets
German | 1415 KB |
English | 1414 KB |
French | 1415 KB |
Spanish | 1414 KB |
Czech | 1415 KB |
Dutch | 1414 KB |
Romanian | 1415 KB |
Russian | 1691 KB |
Polish | 1416 KB |
Chinese | 1511 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
Getting started — FDT/DTM Frame PACTware | 11322 KB |
Instructions for Use | 970 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link parameters manual | 325 KB |
Product Overview
Quick Start Guide
Mounting accessories
NCLS-WA0
G1/2″ cylindrical welding sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004429 | |
NCLS-WA1
G1/2″ cylindrical welding sleeve process adapter with control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C, EHEDG |
100004430 | |
NCLS-WA2
G1/2″ weld collar sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004431 | |
NCLS-WA4
G1/2″ ball sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004432 | |
NCLS-WA7
G1/2″ welding sleeve process adapter with collar for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004433 | |
NCLS-VA
G1/2″ Varivent process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004434 | |
NCLS-DF50
G1/2″ dairy screw connection process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004435 | |
NCLS-TC50
G1/2″ triclamp process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004436 |
Connectivity accessories
FAA-81-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G3/4” |
100001991 | |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 | |
RKC4.4T-P7X2-2/TEL
Connection cable, M12 female connector, straight, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PVC, black; cULus approval |
6626162 | |
RKC4.4T-P7X2-2/TXL
Connection cable, M12 female connector, straight, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PUR, black; cULus approval |
6626795 | |
RKCV4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; stainless steel coupling nut; cULus approval |
6627544 | |
RKC4.4T-2/TXL1001
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6628825 | |
RKH4.4-2/TFE
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, gray; temperature range: -25…+80 °C |
6934473 | |
RKH4.4-2/TFG
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933086 | |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |