Product  RME-4

Accessories

Mounting Panel

For Hollow Shaft Encoders

Order number: 1544615
    • Mounting panel, reference diameter 80…170 mm
    • Long version, flexible
    • For low dynamic applications with axial and radial play
    • Material: stainless steel
#

General data

EAN 4047101257298
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90319000000
Country of origin DE
Weight 14 g

Technical Data

For use with Encoders
Housing material Stainless steel

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top