Product  RSA-7

Accessories

Inlay

For Hollow Shaft Encoders

Order number: 1544808
    • Inlay for hollow shaft encoders Ø 38 mm
    • Insulating the encoder thermally and electrically
    • Reducing the diameter of the hollow shaft to Ø 12 mm
    • Material: plastic
    • Temperature range -40…+115 °C
#

General data

EAN 4047101259605
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90319000000
Country of origin DE
Weight 43.25 g

Technical Data

Accessory type Inlay
For use with Encoders
Housing material Plastic

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top