Product S18UIAR
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3002708Alternative order number : 02708
- Compact design
- Cable, 2 m
- Temperature compensation
- Very small blind zone
- Measuring range adjustable via teach-in
- Blind zone: 3 cm
- Range: 30 cm

General data
EAN | 662488027087 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 188 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Right Angled Barrel |
Construction size | M18 x 1 |
Radiation direction | side |
Range | 30…300 mm |
Operating voltage | 10…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS/Polycarbonate |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Clear object detection |