Product DF-G1-KS-Q7
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3025793Alternative order number : 25793
- 8 mm connector, 4-pin
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- IO-Link
- 2 × PNP output, changeover contact
- Light/dark operation
General data
EAN | 662488257934 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 64 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Plastic fiber |
Design | Rectangular |
Construction size | 79.3 x 10 x 33 mm, DF-G1 |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Communication protocol | IO-Link |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | -10…+55 °C |
Protection class | IP50 |
Special features | keep/defer |
Connectivity accessories
PKG4S-2/TEL
Connection cable, Ø 8-mm female connector, snap-on, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6627370 | |
PKW4S-2/TEL
Connection cable, Ø 8-mm female connector, snap-on, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6627373 |
Functional accessories
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 | |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 | |
TBIL-M1-16DXP
16-channel I/O-hub for the connection of 16 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
6814102 | |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 | |
PBT16U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3042822 | |
PBT26U
Plastic fiber, sensing mode: Diffuse mode, threaded bush M3 x 0.75 mm, preassembled wire without end tip, polyethylene jacket, ambient temperatures -30 °C…+70 °C |
3026080 | |
PBT46U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3025967 | |
PBT66U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M6 x 0.75 mm, pre-assembled wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039982 | |
PIT16U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039983 | |
PIT26U
Plastic fiber, sensing mode: Opposed mode, threaded bush M3 x 0.5 mm, preassembled wire without end tip, polyethylene jacket, ambient temperatures -30 °C…+70 °C |
3026079 | |
PIT46U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3026034 | |
PIT66U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039899 |