Product SMBQS18A
Accessories
Mounting Bracket
Order number: 3069721Alternative order number : 69721
- Mounting bracket
- For QS18
General data
EAN | 662488697211 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | CN |
Weight | 54.43 g |
Technical Data
For use with | Cylindrical sensors |
Construction size | 24.9 x 19.4 x 62 mm |
Housing material | Stainless steel, 1.4401 (AISI 316) |