Product S18UBAQPMA
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3072722Alternative order number : 72722
- Compact design
- Connection via male M12 x 1
- Temperature compensation
- Very small blind zone
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 3 cm
- Range: 30 cm

General data
EAN | 662488727222 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 81 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Tube |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 30…300 mm |
Operating voltage | 10…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS/Polycarbonate |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |