Product AI41EX
excom I/O System
Input Module, Analog, Passive, 4-channel
Order number: 6884020- Input module for the connection of active transmitters (passive inputs)
- Complete galvanic isolation

General data
| EAN | 4047101111088 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 126 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Analog input, Intrinsically safe |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | ATEX, INMETRO, EAC Ex, CMI, CE |
Data Sheets
| German | 362 KB |
| English | 361 KB |
| French | 363 KB |
| Spanish | 363 KB |
| Czech | 363 KB |
| Dutch | 362 KB |
| Romanian | 361 KB |
| Russian | 380 KB |
| Polish | 362 KB |
| Chinese | 395 KB |
| Turkish | 362 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |

