Product DF20-N
excom I/O System
Frequency Meter, 2-channel
Order number: 6884212- Frequency module for the connection of NAMUR sensors

General data
EAN | 4047101267839 |
eCl@ss-Code (V5.1.4): | 27250304 -/- I/O module with special function |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 112 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Frequency, Non-intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 379 KB |
English | 377 KB |
French | 378 KB |
Spanish | 378 KB |
Czech | 379 KB |
Dutch | 376 KB |
Romanian | 376 KB |
Russian | 395 KB |
Polish | 379 KB |
Chinese | 416 KB |
Turkish | 379 KB |
Approval
TÜV 21 ATEX 8643 X | 1542 KB |
IECEx TUR 21.0012X | 340 KB |
EC declaration of conformity | 109 KB |
FM23US0051X | 939 KB |
FM23CA0037X | 974 KB |
JPEX | 244 KB |
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
![]() |
EXCOM-RMD1-BK
The resistor module prevents wire-break detection and short-circuit detection in digital input modules. For analog input modules, overflow and underflow messages are also suppressed. |
100020478 |