Product DI40-N
excom I/O System
Input Module, Digital, 4-channel
Order number: 6884213- Input modules for NAMUR and 3-wire sensors (NPN and PNP)
- Power supply of the sensors out of the module (max. 20 mA at 12 VDC)
- Complete galvanic isolation
General data
EAN | 4047101267846 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 123 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Digital input, Non-intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 371 KB |
English | 370 KB |
French | 370 KB |
Spanish | 371 KB |
Czech | 372 KB |
Dutch | 369 KB |
Romanian | 369 KB |
Russian | 388 KB |
Polish | 372 KB |
Chinese | 401 KB |
Turkish | 372 KB |
Approval
TÜV 21 ATEX 8643 X | 162 KB |
IECEx TUR 21.0012X | 385 KB |
EC declaration of conformity | 109 KB |
FM23US0051X | 939 KB |
FM23CA0037X | 974 KB |
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Mounting accessories
EXCOM-RMD1-BK
The resistor module prevents wire-break detection and short-circuit detection in digital input modules. For analog input modules, overflow and underflow messages are also suppressed. |
100020478 |