Product HA5141-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6905405- Metal coupling nut
- Protection class IP67
- IDC quick connection
- 4-polig
- Cable feedthrough 2.5…5.1 mm

General data
EAN | 4047101506679 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 15 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of pins | 4 |
Connection mode | Insulation displacement terminal |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
External diameter of the cable | 2.5…5.1 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 32 V |
Current | 4 A |