Product DBS8141-0
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6930073- Duo cable-connector
- Plastic coupling nut
- Protection class IP67
- Screw-clamp terminal
- A-coding
- 4-pin
- Cable feedthrough: 2 cables Ø 2.1-3.0 mm or Ø 4.0-5.0 mm
General data
EAN | 4047101458787 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 24 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of Pins | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic, PA, Black |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 250 V |
Current | 4 A |