Product PFS4-0.2
Male Flange with Stranded Wires, Front-mounted
Order number: 6934788- robust and pre-assembled round connector
- Degree of protection IP67
- with 0.2 m litz wire
- also available with other litz wire lengths
General data
EAN | 4047101371536 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 10 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Male, Ø 8 mm, Straight |
Number of Pins | 4 |
Flange housing | Brass, CuZn, Nickel-plated |
Screw-in thread | M8 × 0.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 4 A |
Cable length | 0.20 m |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | CE |