Product MAP-K40
Mounting Accessories
Mounting Adapter
Order number: 6950014- Mounting adapter
- Plastic: Polypropylene
- Sensor can be removed from a filled container (adapter remains in container during replacement)

General data
| EAN | 4047101113365 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39174000990 |
| Country of origin | DE |
| Weight | 44 g |
Technical Data
| Accessory type | Mounting adapter |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 52.5 mm |
| Housing diameter | Ø 40.5 mm |
| Housing material | Plastic, PP |

