Product SMB18AFAM10
Accessories
Mounting Bracket
Order number: 3012558Alternative order number : 12558
- Mounting bracket
- Cold-rolled steel
- For 18 mm thread
- M10 × 1.5 thread

General data
EAN | 662488125585 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | US |
Weight | 233 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Cylindrical sensors |
Construction size | 76 x 51 x 51 mm |