Product Q459E W/30
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3040813Alternative order number : 40813
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 5…15 VDC
- acc. to 60947‐5‐6 (NAMUR)
General data
EAN | 662488408138 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 785 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
Range | 0…6000 mm |
Light type | IR |
Operating voltage | 5…15 VDC |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
IM1-22EX-R
Isolating switching amplifier, 2-channel; 2 relay outputs; input NAMUR signal; selectable ON/OFF mode for wire-break and short-circuit monitoring; adjustable output mode (NO / NC mode); removable terminal blocks; width 18 mm; universal power supply unit |
7541231 |