Product QT50UVR3WQ1-CRFV
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3074178Alternative order number : 74178
- LED indicates signal intensity
- Male connector, 5-pin, M12 × 1 (AC)
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm
General data
EAN | 662488741785 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 590 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 67.4 x 74 x 100.2 mm, QT50U |
Radiation direction | straight |
Range | 200…6000 mm |
Operating voltage | 85…265 VAC |
Switching element function | 2 x NO contact |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Special features | Chemical-resistant, Clear object detection, Resistant to chemicals |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 | |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |