Product M25URBQ8
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3079746Alternative order number : 79746
- Sonic transducer face and sleeve made of V4A 1.4401 (AISI 316)
- Max. range 50 cm
- Protection class IP68 / IP69K, fully encapsulated with housing cover made of polysulphone
- Suitable for 200,000 cleaning cycles with water at 85°C for a duration of 15 min and subsequent fast cooling
- Operating voltage 10…30 VDC
- Switching output PNP/NPN, NO contact
- M12 × 1 male, 5-pin
- Programmable high and low sensitivity

General data
EAN | 662488797461 |
eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 158.76 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Tube |
Construction size | Ø 25 mm |
Radiation direction | straight |
Range | 0…500 mm |
Operating voltage | 10…30 VDC |
Switching element function | NO contact |
Output function | PNP/NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel |
Ambient temperature | -20…+70 °C |
Protection class | IP67/IP69 |
Special features | Chemical-resistant, Clear object detection, Resistant to chemicals |
Connectivity accessories
![]() |
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
![]() |
WKH4.5-2/TFG
Connection cable, M12 female connector, angled, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933548 |