Product TB-6M12-4-CS12H
Passive actuator/sensor junction box, M12 x 1
6-port, with male M23 for incoming line
Order number: 6611960- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 3-pin + PE
General data
EAN | 4047101276176 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 272 g |
Technical Data
Application | Signal |
Number of Ports | 6 |
I/O port | M12 × 1 |
Number of Pins | 3+PE |
Group terminal | M23 × 1 |
Number of pins | 12 |
Housing material | Plastic, PA |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 9 A |
Approvals | cULus |