Product  RKC4.4T-2/TXL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6625503
    • Female M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101269055
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 75 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  4.5 mm
Cable length 2.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

6905406
6905400
69010
69011
100002048
100002288
100002290
6936170
6936206

Connectivity accessories

100048170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top