Product  WKC4.441T-2/TEB

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628451
    • Female M12, angled, 4-pin
    • Jacket material: PVC
    • Jacket color: blue
    • Flame retardant
    • Resistant to chemicals and oils
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101319613
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 93 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 2.0 m
Cable jacket PVC, Blue
Number of Conductors 4
Protection class IP67, IP69K
Approvals cULus

Mounting accessories

6905406
6905400
69010
69011
100002048
100002288
100002290
6936170
6936206

Connectivity accessories

100048170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top