Product VB-IO-LINK-CLASS-B-POWER-0.3/0.3/TXL
2-Way Splitter
Y-Splitter with Cable, M12 × 1 Male - Female, M12 × 1 Male
Order number: 6629516- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class: IP67
- Cable length: 0.3/0.3 m

General data
| EAN | 4047101355789 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 77 g |
Technical Data
| Application | Signal |
| Design | Y-splitter with cable |
| Connector A | Male, M12 × 1, Straight |
| Connector B | Female Connector, Male Connector, M12 × 1, Straight |
| Number of Drops/Branches | 2 |
| Voltage | 48 V |
| Cable length | 0.30 m |
| Cable jacket | PUR, Black |
Mounting accessories
|
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
|
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |

