Product AIH40-N
excom I/O System
Input Module, Analog, Active, HART, 4-channel
Order number: 6884219- Input module for connection of 2-wire transmitters
- Transmission of HART data

General data
| EAN | 4047101267907 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 118 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Analog input, HART, Non-intrinsically safe |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 570 KB |
| English | 568 KB |
| French | 569 KB |
| Spanish | 570 KB |
| Czech | 572 KB |
| Dutch | 567 KB |
| Romanian | 568 KB |
| Russian | 586 KB |
| Polish | 571 KB |
| Turkish | 570 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Quick Start Guide
Mounting accessories
|
EXCOM-RMD1-BK
The resistor module prevents wire-break detection and short-circuit detection in digital input modules. For analog input modules, overflow and underflow messages are also suppressed. |
100020478 |

