Product  EF-R10

Accessories

Float-Type Positioning Element

For LTX Linear Position Sensors

Order number: 6900417
    • Float magnet
    • Specific weight 0.62 kg/m³
    • Max. collapse pressure 125 PSI
    • Max. operating pressure 100 PSI
    • Material: Stainless steel
#

General data

EAN 4047101189186
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 90319000000
Country of origin US
Weight 44 g

Technical Data

Accessory type Positioning element
For use with Linear position sensors

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top