Product BMS8141-0/9
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6904702- Shielding via insulated shield bus
- 4-pin
- 4-pole, straight, nickel-plated brass grip
- Cable outlet 4.0…9.0 mm
- For use in PROFIBUS-PA applications
General data
EAN | 4047101510799 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 68 g |
Technical Data
Network protocol | PROFIBUS-PA |
Connection technology signal | M12 |
Device type | Field-wireable connector |