Product QM-18
Mounting Accessories
Quick-Mount Bracket
Order number: 6945102- Quick-mount bracket with dead-stop;
- Material: Chrome-plated brass
- External thread M24 x 1.5

General data
| EAN | 4047101246629 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 74122000000 |
| Country of origin | HU |
| Weight | 93 g |
Technical Data
| Accessory type | Quick-mount bracket |
| For use with | Inductive sensors Cylindrical sensors, Read/write heads |
| Construction size | 34 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Metal, CuZn, Chrome-plated |

