Product QMT-12
Mounting Accessories
Quick-Mount Bracket
Order number: 6945106- Quick-mount bracket with dead-stop;
- Material: Brass, PTFE-coated
- Male thread M16 x 1

General data
| EAN | 4047101248302 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 74122000000 |
| Country of origin | HU |
| Weight | 48 g |
Technical Data
| Accessory type | Quick-mount bracket |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 34 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Metal, CuZn, PTFE-coated |

