Product MAP-K40
Mounting Accessories
Mounting Adapter
Order number: 6950014- Mounting adapter
- Plastic: Polypropylene
- Sensor can be removed from a filled container (adapter remains in container during replacement)

General data
EAN | 4047101113365 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39174000990 |
Country of origin | DE |
Weight | 44 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 52.5 mm |
Housing diameter | Ø 40.5 mm |
Housing material | Plastic, PP |