Product RJ45S-FKSDX-8814-10M
Industrial Ethernet Cable
Extension Cable
Order number: 100022057- RJ45 male connector, straight, 8-pin
- M12 female receptacle, straight
- Ethernet cable: 8‐pin, AWG 26, CAT 6A
- Jacket material: PUR
- Jacket color: green
- Jacket diameter: 6.7 mm
- Paired and shielded
- Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
- UV resistant
- Flame retardant acc. to IEC 60332-2
- Approval: cULus
- RoHS compliant (2011/65/EC)
- Cable length: 10 m
General data
EAN | 4047101529555 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Female, M12 × 1 |
Number of Pins | 8 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Network protocol | Ethernet |
Current | 0.5 A |
Cable diameter | Ø 6.7 mm |
Cable length | 10.0 m |
Cable jacket | PUR, Green |
Number of Conductors | 8 |
Protection class | IP67, IP69K |
Approvals | cULus |