Product RME-9
Accessories
Mounting Panel
For Hollow Shaft Encoders
Order number: 1544620- Mounting panel, flexible
- Short version, reference diameter 64.5 mm
- For low dynamic applications with axial and radial play
- Material: stainless steel

General data
EAN | 4047101257342 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 9 g |
Technical Data
For use with | Encoders |
Housing material | Stainless steel |