Product QS30ELVC
Photoelectric Sensor
Retroreflective Sensor
Order number: 3010133Alternative order number : 10133
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Teach button
- 8-segment bargraph
- Sensitivity adjustment for three different object classes
- Reflector BRT-2X2LVC and BRT-40X19A included in delivery
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation
General data
EAN | 662488101336 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 152 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Unpolarized |
Design | Rectangular with thread |
Construction size | 35 x 22 x 49 mm, QS30 |
Range | 100…2000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
SMBQS30Y
Protective housing, stainless steel, for QS30 series |
3002811 | |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
BRT-84
Round reflector, reflection coefficient 1.4, material acrylic, ambient temperature -20 … +60 °C |
3058979 |