Product MBD40-T0415/EX/000
Multibarrier, 4-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Order number: 6611757- Galvanically separated Ex e bus cables and Ex i outputs
- Temperature range: ‐20…+70 °C (‐4 … +158 °F)
- Integrated terminating resistor (optional activation)
- output data: 10V/40mA (short-circuit proof)
- Powder-coated die-cast aluminium housing
- Pressure compensation element for protection against condensation
- Connection of the housing potential via M5 x 1 bolt
- FISCO compliant according to IEC 60079‐11 and Entity

General data
| EAN | 4047101226249 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 3467 g |
Technical Data
| Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
| Connection technology signal | Cable gland |
| Device type | Multibarrier |
| Ambient temperature | -20…+70 °C |
| Protection class | IP66 |
| Approvals | ATEX |

