Product DO60R-N
excom I/O System
Relay Module, 6-channel
Order number: 6884196- Relay output for higher switching capacity
- NO/NC configurable output
- Configurable as 4 x changeover contact
- Configurable as 6 x NO contact
General data
EAN | 4047101267952 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 156 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Digital output, Relay output, Non-intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 357 KB |
English | 355 KB |
French | 357 KB |
Spanish | 357 KB |
Czech | 357 KB |
Dutch | 356 KB |
Romanian | 355 KB |
Russian | 375 KB |
Polish | 356 KB |
Chinese | 406 KB |
Turkish | 357 KB |
Approval
TÜV 21 ATEX 8643 X | 162 KB |
IECEx TUR 21.0012X | 385 KB |
EC declaration of conformity | 109 KB |
FM23US0051X | 939 KB |
FM23CA0037X | 974 KB |
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |