Product BS4151-0/9
Field-Wireable Connector
7/8″ Male, Straight
Order number: 6904718- For use in DeviceNet™ and CANopen applications as well as for power supply
- Screw-clamp terminal
- Metal coupling nut
- UL approval
- 5-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm
General data
EAN | 4047101000740 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 56 g |
Technical Data
Network protocol | DeviceNet, CANopen |
Device type | Field-wireable connector |
Approvals | cULus recognized |
Data Sheets
German | 867 KB |
English | 867 KB |
French | 868 KB |
Spanish | 868 KB |
Czech | 868 KB |
Dutch | 867 KB |
Romanian | 868 KB |
Russian | 873 KB |
Polish | 869 KB |
Chinese | 904 KB |
Turkish | 868 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |