Product  QM-30

Mounting Accessories

Quick-Mount Bracket

Order number: 6945103
    • Quick-mount bracket with dead-stop;
    • Material: Chrome-plated brass
    • Male thread M36 x 1.5
#

General data

EAN 4047101246636
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 74122000000
Country of origin HU
Weight 144 g

Technical Data

Accessory type Quick-mount bracket
For use with Inductive sensors Cylindrical sensors, Read/write heads
Construction size 35 mm
Housing diameter Ø  30  mm
Housing material Metal, CuZn, Chrome-plated

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top