Product BS34.1
Mounting Accessories
Mounting Clamp
Order number: 6946010- Fixing clamp
- Plastic, PBT‐GF20‐V0
- Included in delivery (2 M5 screws for base mounting)

General data
| EAN | 4047101113242 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 50 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 58 x 56 x 16 mm |
| Housing diameter | Ø 34 mm |
| Housing material | Plastic, PBT-GF20-V0 |

