Product  RME-1

Accessories

Stator Coupling

For Hollow Shaft Encoders

Order number: 1544612
    • Stator coupling, reference diameter 65 mm
    • Laterally mounted at the encoder flange
    • For highly dynamic, standard applications with axial and radial play
    • Material: stainless steel
#

General data

EAN 4047101257267
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90319000000
Country of origin DE
Weight 21 g

Technical Data

For use with Encoders
Housing material Stainless steel

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top