Product TB-8M12-4-10/TXL
Passive Actuator/Sensor Box, M12 × 1
With Homerun Cable, 8-port
Order number: 6611946- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 3-pin + PE
General data
EAN | 4047101276039 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 1595 g |
Technical Data
Application | Signal |
Number of Ports | 8 |
I/O port | M12 × 1 |
Number of Pins | 3+PE |
Group terminal | Cable |
Cable length | 10.0 m |
Housing material | Plastic, PA |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | cULus |