Product BS8251-0/PG9
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6904615- For use in DeviceNet™/CANopen applications
- A-coding
- Screw-clamp terminal
- 5-pin
- PG9 screw-in thread
- Cable diameter 6.0…8.0 mm
- UL approval

General data
EAN | 4047101458466 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | HU |
Weight | 27 g |
Technical Data
Network protocol | DeviceNet, CANopen |
Device type | Field-wireable connector |
Approvals | UL |
Data Sheets
German | 662 KB |
English | 662 KB |
French | 662 KB |
Spanish | 662 KB |
Czech | 662 KB |
Dutch | 662 KB |
Romanian | 662 KB |
Russian | 667 KB |
Polish | 663 KB |
Chinese | 694 KB |
Turkish | 663 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |